Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SFS Group Schweiz
11 Rostfreie Befestiger
verbindungselemente_i
DIN 914
stainless steel
DIN 914 (ISO 4027) - FN 139 - rostfrei A2 - Hexagon socket set screws with cone point
SFS Group Schweiz
...
DIN 914
stainless steel
DIN 914 (ISO 4027) - FN 139 - rostfrei A2 - Hexagon socket set screws with cone point
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SFS FN 139 119125 Gewindestift DIN 914 rostfreier Stahl rostfrei A2 M5x25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Artikelnummer
ARTNR
Material
WERKSTOFF
Quality
GUETE
Surface
OBERFLAECHE
Packaging
VERPACKUNG
SFS - Nr.
SFSNR
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Pitch of bolt
P [mm]
Nominal length
L [mm]
Diameter of the truncated cone point
DT [mm]
Width across flats
S [mm]
Depth of the driving feature
T [mm]
Angle of the cone
SW [mm]
55
|
M5x10
56
|
M5x10
57
|
M5x12
58
|
M5x12
59
|
M5x14
60
|
M5x16
61
|
M5x16
62
|
M5x20
63
|
M5x20
64
|
M5x25
65
|
M5x25
66
|
M5x30
67
|
M5x30
68
|
M5x35
69
|
M6x6
70
|
M6x6
71
|
M6x8
72
|
M6x8
307122
rostfreier Stahl
rostfrei A2
500
139
5.000
4.019
0.800
8.000
0.000
2.500
2.000
90.000
119121
rostfreier Stahl
rostfrei A2
100
139
5.000
4.019
0.800
10.000
0.000
2.500
2.000
90.000
307123
rostfreier Stahl
rostfrei A2
500
139
5.000
4.019
0.800
10.000
0.000
2.500
2.000
90.000
119122
rostfreier Stahl
rostfrei A2
100
139
5.000
4.019
0.800
12.000
0.000
2.500
2.000
90.000
307124
rostfreier Stahl
rostfrei A2
500
139
5.000
4.019
0.800
12.000
0.000
2.500
2.000
90.000
285196
rostfreier Stahl
rostfrei A2
500
139
5.000
4.019
0.800
14.000
0.000
2.500
2.000
90.000
119123
rostfreier Stahl
rostfrei A2
100
139
5.000
4.019
0.800
16.000
0.000
2.500
2.000
90.000
307125
rostfreier Stahl
rostfrei A2
500
139
5.000
4.019
0.800
16.000
0.000
2.500
2.000
90.000
119124
rostfreier Stahl
rostfrei A2
100
139
5.000
4.019
0.800
20.000
0.000
2.500
2.000
90.000
307126
rostfreier Stahl
rostfrei A2
500
139
5.000
4.019
0.800
20.000
0.000
2.500
2.000
90.000
119125
rostfreier Stahl
rostfrei A2
100
139
5.000
4.019
0.800
25.000
0.000
2.500
2.000
90.000
307127
rostfreier Stahl
rostfrei A2
200
139
5.000
4.019
0.800
25.000
0.000
2.500
2.000
90.000
119126
rostfreier Stahl
rostfrei A2
100
139
5.000
4.019
0.800
30.000
0.000
2.500
2.000
90.000
307128
rostfreier Stahl
rostfrei A2
200
139
5.000
4.019
0.800
30.000
0.000
2.500
2.000
90.000
119127
rostfreier Stahl
rostfrei A2
200
139
5.000
4.019
0.800
35.000
0.000
2.500
2.000
90.000
119129
rostfreier Stahl
rostfrei A2
100
139
6.000
4.773
1.000
6.000
1.500
3.000
2.000
90.000
307129
rostfreier Stahl
rostfrei A2
200
139
6.000
4.773
1.000
6.000
1.500
3.000
2.000
90.000
119130
rostfreier Stahl
rostfrei A2
100
139
6.000
4.773
1.000
8.000
1.500
3.000
2.000
90.000
119131
rostfreier Stahl
rostfrei A2
200
139
6.000
4.773
1.000
8.000
1.500
3.000
2.000
90.000
Show compressed display (129 products)
Part information
Similar parts
Request for quote (RFQ)
SFS Group Schweiz
- DIN 914 (ISO 4027) - FN 139 - rostfrei A2
Shorttext
Hexagon socket set screws with cone point
Latest change
04.12.2025 10:05:44
Unit
Keywords
Hexagon socket set screws
cone point
stainless steel
Classifications
CNS
CNSERPBASE Object Properties
Standards
DIN-9x-91x-DIN 914 DIN 914
ISO-4x-40x-ISO 4027 ISO 4027